https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Transformers

Vesda Test Transformer

Vesda Test Transformers are previously known as the Hot Wire Test Power Supply Unit. They are used to test very early warning aspirated smoke detection equipment.

Vesda Xtralis Test Transformers generates a high current that passes through a test cable in order to heat it, which in turn causes its insulation to burn giving off smoke. The maximum operating time for the unit is three minutes and then it must be left immediately to cool it off for a period of at least seven minutes.

Features & Benefits:
  • Tests very early warning aspirated smoke detection equipment
  • Incorporates a timer to provide a selectable burn period of up to 3 minutes
  • Embedded thermal switch to protect against over-temperatures
Certifications:
  • EN 50081-1
  • EN 50082-1
  • EN 61558-1:1997
  • EN 61558-2-6:1997
  • FCC Part 15

Others

  • Maximum Output Current
    • 20 ampere
  • Minimum Output Current
    • 20 ampere

Others

  • Maximum Output Current
    • 20 ampere
  • Minimum Output Current
    • 20 ampere
  • Maximum Output Current : 20 ampere
  • Minimum Output Current : 20 ampere
Image
SKU
Description
alt
VTT-10000-AUS
Test Transformer, 220-240V AC, 50Hz, 800mA, 2.7Kg, IP30, 7.2cmx12.1cmx13.3cm, AUS Plug
alt
VTT-10000
Test Transformer, 220-240V AC, 50Hz, 800mA, 2.7Kg, IP30, 7.2cmx12.1cmx13.3cm, Wire Burn
alt
VTT-10000-EUR
Test Transformer, 220-240V AC, 50Hz, 800mA, 2.7Kg, IP30, 7.2cmx12.1cmx13.3cm, EUR Plug
alt
VTT - 10000
Test Transformer (Wire Burn)