Data & Voice
FFT-FPJ Firefighter Telephone Phone Jack
FFT-FPJ firefighter phone jacks provide a quick connect to the SK-FFT fire fighter telephone system using an FFT-RHS remote handset.
FFT-FPJ firefighter phone jacks provide a quick connect to the SK-FFT fire fighter telephone system using an FFT-RHS remote handset. The FFT-FPJ jacks are wired to the SK-FFT firefighter telephone system audio circuit. A monitor module detects the connection and its address will turn on the corresponding IFP-FFT zone LED and the PZT will sound. Pressing the answer switch will connect the local handset to the phone circuit, allowing communication with the remote handset.
Features & Benefits:- Firefighter telephone system can control and annunciate up to 48 remote telephone jack zones
- A maximum of 10 firefighter remote handsets (FFT-RHS) can be used at one time to communicate over the telephone circuit connected to the SK-FFT
- Firefighter phone jack (FFT-FPJ) provides a plug-in location for the FFT-RHS
- Multiple FFT-FPJs can be connected to a single monitor module for annunciation by floor instead of by jack
- UL Listed
- CSFM: 7300-0559:0167
Image
SKU
Description
FFT-FPJ
Firefighter Telephone Phone Jack