Network Gateways
SWIFT® Wireless Fire System Gateway
W-GATE SWIFT® wireless fire system gateways act as a bridge between the fire alarm control panel (FACP) and wireless fire devices using mesh technology.
W-GATE SWIFT® wireless fire system gateways act as a bridge between the fire alarm control panel (FACP) and wireless fire devices. The wireless gateways use mesh technology to communicate with devices and offer high reliability for commercial applications. W-GATE gateways can be installed anywhere on the SLC and is an excellent solution for retrofits and hard-to-wire applications.
Features & Benefits:- Wireless mesh technology, 902 to 928 MHz frequency
- Cascading-wave mesh operation provides a verification of redundant communication paths
- Any wireless device can be added to act as a repeater
- Each gateway supports up to 50 addresses: 1 wireless gateway, 1 display driver, and up to 49 devices
- Up to four wireless networks can be installed with overlapping radio network coverage
- Site survey feature allows for an evaluation of a site before the installation
- Standard code wheel for setting the SLC address
- Wireless devices use four CR-123A lithium batteries
- UL Listed: S2424
- CSFM: 7300-0075:0232
- NYC Fire Dept: COA #6185
- FM Approved
- FCC ID: PV3WFSGW
Others
- Number of Batteries
- 4
- Communications Protocol
- Wireless Mesh
- Gateway Type
- SWIFT
- Band 1 Frequency
- 902 - 928 MHz
- Mounting Type
- Surface
- Battery Type
- CR-123A Lithium
Others
- Number of Batteries
- 4
- Communications Protocol
- Wireless Mesh
- Gateway Type
- SWIFT
- Band 1 Frequency
- 902 - 928 MHz
- Mounting Type
- Surface
- Battery Type
- CR-123A Lithium
- Number of Batteries : 4
- Communications Protocol : Wireless Mesh
- Gateway Type : SWIFT
- Band 1 Frequency : 902 - 928 MHz
- Mounting Type : Surface
- Battery Type : CR-123A Lithium
Image
SKU
Description
W-GATE
Gateway