https://buildings.honeywell.com/us/en/search-results.html

Network Switches

Entry-Level Unmanaged Ethernet Switch

The EDS-205 Series 5-port entry-level unmanaged switches are rated to operate at temperatures ranging from -10C to 60C, and is rugged for any harsh industrial environment. It can be easily installed on a DIN rail as well as in distribution boxes.

The EDS-205 Series 5-port entry-level unmanaged Ethernet switches are rated to operate at temperatures ranging from -10C to 60C, and is rugged enough for any harsh industrial environment. The switches can be easily installed on a DIN rail as well as in distribution boxes.

The DIN-rail mounting capability, wide operating temperature, and the IP30 housing with LED indicators make the plug-and-play EDS-205 switches reliable and easy to use. The EDS-205 Series supports IEEE 802.3/802.3u/802.3x with 10/100M, full/half-duplex, MDI/MDIX auto-sensing RJ45 ports.

Certifications:
  • CE
  • FCC
  • UL Listed

Others

  • PoE Ports
    • 5
  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Maximum Input Voltage
    • 24 voltage direct current
  • Communications Protocol
    • RJ-45
  • Minimum Operating Ambient Temperature
    • 14 degree Fahrenheit
    • -10 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius

Others

  • PoE Ports
    • 5
  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Maximum Input Voltage
    • 24 voltage direct current
  • Communications Protocol
    • RJ-45
  • Minimum Operating Ambient Temperature
    • 14 degree Fahrenheit
    • -10 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • PoE Ports : 5
  • Maximum Storage Temperature : 85 degree Celsius|185 degree Fahrenheit
  • Maximum Input Voltage : 24 voltage direct current
  • Communications Protocol : RJ-45
  • Minimum Operating Ambient Temperature : 14 degree Fahrenheit|-10 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
Image
SKU
Description
alt
MOXA-EDS-205
Entry-Level Unmanaged Ethernet Switch, 12-48V DC, 5 Port RJ45 Connector, Plastic, -10 to 60C