https://buildings.honeywell.com/us/en/search-results.html

Repeaters

HART® Transmitter Power Supply

The Repeater Power Supply module is a high integrity analog input interface suitable for applications requiring SIL 3 level in safety related systems for high risk industries.

The Repeater Power Supply module is a high integrity analog input interface suitable for applications requiring SIL 3 level in safety related systems for high risk industries. It provides a fully floating dc supply for energizing conventional 2 wires 4-20 mA, active or passive, transmitters located in Hazardous Area and repeats the current in floating circuit to drive a Safe Area load. The module supports output current duplication and it allows bi-directional communication signals, for HART® devices.

Features & Benefits:
  • High Accuracy
  • Three port isolation
  • High Density
Certifications:
  • SIL 3 / SC 3
  • IEC61508:2010
Image
SKU
Description
alt
GMINT-D5014D
HART Transmitter Power Supply, 2 Channel, 24V DC, 90mA, 35mm DIN-Rail