https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Repeaters

Idr-2a Active Repeater

The IDR2A active repeater will repeat the LCD & LED indications on the main fire alarm panel and allow the operator to command the system, using system control pushbuttons (Mute Buzzer, Accept, Evacuate, Silence Sounders, Resound Sounders and Reset).

The IDR2A active repeater will repeat the LCD & LED indications on the main fire alarm panel and allow the operator to command the system, using system control pushbuttons (Mute Buzzer, Accept, Evacuate, Silence Sounders, Resound Sounders and Reset). Furthermore, the IDR2A has configuration and test functions such as edit Normal message, Lamp Test, LCD Test, Buzzer Test and a Pushbutton Test option. For added security, a keyswitch on the front of the repeater enables/disables certain push buttons. The nine LED indicators provide a quick summary of the general system status for the user. The compact design makes it very easy to install and commission the IDR Series repeaters. The repeater’s event log can store up to 150 most recent events; this also aids commissioning.

Certifications:
  • EN 60950

Others

  • Address Maximum
    • 31
  • Control Type
    • Active
  • Enclosure Material
    • Mild Steel
  • Maximum Cable Length
    • 3000 metre
  • Maximum Isolation Voltage
    • 42 volt

Others

  • Address Maximum
    • 31
  • Control Type
    • Active
  • Enclosure Material
    • Mild Steel
  • Maximum Cable Length
    • 3000 metre
  • Maximum Isolation Voltage
    • 42 volt
  • Address Maximum : 31
  • Control Type : Active
  • Enclosure Material : Mild Steel
  • Maximum Cable Length : 3000 metre
  • Maximum Isolation Voltage : 42 volt
Image
SKU
Description
alt
002-450-002
Idr-2a Active Repeater: Nf30/Nf50 Panels: 255mmx165x55
alt
002-450-001
ID50 Remote Repeater Panel: 60 Analog Control Panel: -5 to + 45C : 24V DC: 110 Ma: IP30
alt
002-450-004
DR-2A Repeater Bk/Gy GRP 4 PL
alt
002-450-003
IDR-2A Repeater Bk/Gy GRP 3 Nordic