https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Repeaters

Idr-Cm Compact Mimic Driver

The Compact Mimic is an expandable mimic suitable for ‘standard' or more complex applications where mimic displays are required in association with NOTIFIER fire control panels.

The Compact Mimic is an expandable mimic suitable for ‘standard' or more complex applications where mimic displays are required in association with NOTIFIER fire control panels. Common fire, fault, test and disablement outputs and power ok outputs can be configured in addition to a keyswitch input to enable evacuate, silence, lamp test, mute and reset inputs. The Compact Mimic has two types of boards: a main board (IDR-CM) and an expansion board (IDR-CME), both of which can have up to 16 configurable outputs. A fully utilized compact mimic system can comprise one main board and up to 9 expansion boards, providing a maximum total of 160 configurable outputs.

Certifications:
  • EN 60950