https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Repeaters

Idr-M Mimic Control Pca Kit

The IDR-M Mimic Driver is part of a versatile system where mimic displays are required in association with NOTIFIER fire control panels. Common fire, fault, test and disablement outputs and power OK outputs can be configured

The IDR-M Mimic Driver is part of a versatile system where mimic displays are required in association with NOTIFIER fire control panels. Common fire, fault, test and disablement outputs and power OK outputs can be configured in addition to a keyswitch input to enable evacuate, silence, lamp test, mute and reset inputs. The IDR-M Control and Termination kit comprises a Control board and a Termination board co-located on one metal chassis. Supports up to 8 Mimic Drivers. Requires external 24Vdc power. The Control board contains the processor and memory, and the Termination board allows connection of power, RS485 and other external signals. The Control board communicates with up to eight Mimic Driver boards.

Features & Benefits:
  • Use with Network zones
Certifications:
  • ISO9001:1994

Others

  • Maximum Operating Voltage
    • 24 DC volt

Others

  • Maximum Operating Voltage
    • 24 DC volt
  • Maximum Operating Voltage : 24 DC volt