https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Repeaters

Idr-Md Mimic Driver Terminal Board Pca Kit

The IDR-MD mimic expansion board makes up a versatile system where mimic displays are required in association with NOTIFIER fire control panels. Common fire, fault, test and disablement outputs and power OK outputs can be configured

The IDR-MD mimic expansion board makes up a versatile system where mimic displays are required in association with NOTIFIER fire control panels. Common fire, fault, test and disablement outputs and power OK outputs can be configured in addition to a keyswitch input to enable evacuate, silence, lamp test, mute and reset inputs. It Provides 64 LED’s or Relay outputs and 8 inputs. Up to 8 Mimic Drivers can be daisy chained. Requires Mimic Control PCA kit and external 24Vdc power. IDR-MD Mimic Driver kit comprises a Mimic Driver board and two Mimic Termination boards, each mounted on a discrete metal chassis. Up to eight Mimic Driver boards can be driven by one Control board.

Features & Benefits:
  • Use with Network zones
Certifications:
  • ISO9001:1994

Others

  • Maximum Operating Voltage
    • 24 DC volt

Others

  • Maximum Operating Voltage
    • 24 DC volt
  • Maximum Operating Voltage : 24 DC volt