https://buildings.honeywell.com/us/en/search-results.html
×

Telephone Interfaces

SK-FFT Firefighter Telephone Communication System

SK-FFT firefighter telephone communication system with keypad provides indications of phone activation and corresponding trouble conditions.

SK-FFT Firefighter Telephone Communication System

SK-FFT firefighter telephone communication system with keypad provides indications of phone activation and corresponding trouble conditions. An expander board allows a total of 48 zones. Each zone consists of one addressable monitor module and a minimum of one firefighter telephone jack (FFT-FPJ).

Features & Benefits:
  • Control and annunciation of up to 48 remote firefighter telephone jacks
  • Maximum of 10 firefighter remote handsets can be used at one time to communicate over the connected telephone circuit
  • JumpStart™ auto programming 
  • One Form C trouble relay
Certifications:
  • UL
  • FM
  • CSFM
  • NYFD (MEA)

Others

  • Overall Cabinet Height
    • 67.3 (Overall) centimetre
    • 26-1/2 (Overall) inch
    • 68 (Flush Mount) centimetre
    • 26-3/4 (Flush Mount) inch
  • Overall Cabinet Depth
    • 11.8 (Overall) centimetre
    • 7.6 (Flush Mount) centimetre
    • 2.5 (Flush Mount) inch
    • 4.6 (Overall) inch
  • Handset Type
    • Telephone with Jack
  • Operating Current Draw
    • 230 milliampere
  • Overall Cabinet Length
    • 51.4 (Flush Mount) centimetre
    • 20 (Overall) inch
    • 20-1/4 (Flush Mount) inch
    • 50.75 (Overall) centimetre
  • Operating Voltage
    • 17 - 29 voltage direct current

Others

  • Overall Cabinet Height
    • 67.3 (Overall) centimetre
    • 26-1/2 (Overall) inch
    • 68 (Flush Mount) centimetre
    • 26-3/4 (Flush Mount) inch
  • Overall Cabinet Depth
    • 11.8 (Overall) centimetre
    • 7.6 (Flush Mount) centimetre
    • 2.5 (Flush Mount) inch
    • 4.6 (Overall) inch
  • Handset Type
    • Telephone with Jack
  • Operating Current Draw
    • 230 milliampere
  • Overall Cabinet Length
    • 51.4 (Flush Mount) centimetre
    • 20 (Overall) inch
    • 20-1/4 (Flush Mount) inch
    • 50.75 (Overall) centimetre
  • Operating Voltage
    • 17 - 29 voltage direct current
  • Overall Cabinet Height : 67.3 (Overall) centimetre|26-1/2 (Overall) inch|68 (Flush Mount) centimetre|26-3/4 (Flush Mount) inch
  • Overall Cabinet Depth : 11.8 (Overall) centimetre|7.6 (Flush Mount) centimetre|2.5 (Flush Mount) inch|4.6 (Overall) inch
  • Handset Type : Telephone with Jack
  • Operating Current Draw : 230 milliampere
  • Overall Cabinet Length : 51.4 (Flush Mount) centimetre|20 (Overall) inch|20-1/4 (Flush Mount) inch|50.75 (Overall) centimetre
  • Operating Voltage : 17 - 29 voltage direct current
Image
SKU
Description
alt
SK-FFT
Firefighter Telephone Communication System, 48 Zone