https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Transponders

SenTRI Input Interface Module

The SenTRI input interface modules allows plant control and connection to other life safety systems such as sprinklers. These modules provide highly flexible functionality and they are loop powered without the need for separate power supplies.

The SenTRI input interface modules allows plant control and connection to other life safety systems such as sprinklers. These modules provide highly flexible functionality and they are loop powered without the need for separate power supplies.

Certifications:
  • EN54: Part 17 and EN54: Part 18
  • LPCB Approved

Others

  • Maximum Operating Humidity
    • 95 Percentage

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
alt
SEN-INT-INPUT
Input Interface Module: low Voltage Relay: 30V: 1A: 1 Input: IP31: 92g: -10 to 60C Operating