https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Transponders

SenTRI Input/Output Interface Unit

The SenTRI input/output interface units allows plant control and connection to other life safety systems such as sprinklers. These units provide highly flexible functionality and they are loop powered without the need for separate power supplies.

The SenTRI input/output interface units allows plant control and connection to other life safety systems such as sprinklers. These units provide highly flexible functionality and they are loop powered without the need for separate power supplies.

Certifications:
  • EN54: Part 17 and EN54: Part 18
  • LPCB Approved

Others

  • Maximum Operating Humidity
    • 95 Percentage

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
alt
SEN-INT-4IO
Input/Output Interface Unit: 4 Channel: 100g: IP31: -10 to 60C Operating