https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Transponders

SenTRI System Interface

SMS SenTRI system interfaces allows plant control and connection to other life safety systems

SMS SenTRI system interfaces allows plant control and connection to other life safety systems such as sprinklers. SenTRI interfaces provide highly flexible functionality and most units are loop powered without the need for separate power supplies. A range of mounting options is available making it easy to design and install the SenTRI interfaces.

Features & Benefits:
  • Low voltage relay
  • Easy install
  • Highly flexible
  • Loop powered
  • A range of mounting options is available
Certifications:
  • EN54-17: 2005
  • EN54-18: 2005
  • LPCB Approved

Others

  • Maximum Operating Humidity
    • 95 Percentage

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity : 95 Percentage