Network & Interface Converters
ADPRO® USB to serial port converters are for use with ADPRO FastTrace™ 2 Series network video recorders. RS-485 and RS-232 converters are available.
CAC-4 Class A converters are for use with Gamewell-FCI® Flex 404 4-zone fire alarm control panels (FACPs).
FireWarden® ZNAC-92 Class A converter modules convert four Style Y (Class B) NACs to four Style Z (Class A) circuits.
HLR1001 IP over co-axial converters (from RJ45 to BNC port) support long range power supply transmissions via co-axial cable.
LAN485KIT converter kits are for use with N-1000 Series controllers. The kits include RS-485 and LAN interface.
LANSRLU1 converters enable management of serial devices over IP-based ethernet networks to replace limited distance, point-to-point serial connections. They convert RS-232 signals into 10Base-T (10 Mbps) or 100Base-TX (100 Mbps).
NLANSRLU1 LAN Converter
PCI3 communication adapters function as the interface between a host computer’s RS-232 port and one or more Honeywell access control panels connected on an RS-485 multi-drop line.
SK-CAC4 Class A converters are for use with Silent Knight® SK-4/SK-4E fire alarm control panels.
SK-F485C fiber to SBus converters offer a seamless conversion from panel SBus connection to fiber and back again.
Start your search with category name, product name, part number, etc.