Converters
HLR1001 IP Over Co-axial Converter
HLR1001 IP over co-axial converters (from RJ45 to BNC port) support long range power supply transmissions via co-axial cable.
HLR1001 IP over co-axial converters (from RJ45 to BNC port) support long range power supply transmissions via co-axial cable. The converters provide one BNC co-axial port and one RJ45 port. They are equipped with two transmission modes which are 100Mbps and 10Mbps and can be modified according to transmission distance.
Features & Benefits:- Supports IEEE802.3, IEEE802.3u and IEEE802.3X standards
- PoE IEEE802.3af and IEEE802.3at
- Port: 1 RJ45 10/100Mbps, 1 BNC.
- Supports RG59 co-axial cable: 400m/100Mbps, 1000m/10Mbps
- Supports MDI/MDIX self-adaption
- Supports long-range power supply transmission via co-axial cable
Others
- Conversion Signal Type
- RJ45
- Maximum Operating Humidity
- 95 Percentage
Others
- Conversion Signal Type
- RJ45
- Maximum Operating Humidity
- 95 Percentage
- Conversion Signal Type : RJ45
- Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
HLR1001
IP Over Co-Axial Converter, Transmitter and Receiver