Converters
PCi³ Communication Adapter
PCI3 communication adapters function as the interface between a host computer’s RS-232 port and one or more Honeywell access control panels connected on an RS-485 multi-drop line.
PCI3 communication adapters function as the interface between a host computer’s RS-232 port and one or more Honeywell access control panels connected on an RS-485 multi-drop line.
Features & Benefits:- Variable communications speed up to 115.2 Kbps on the RS-232 port
- Capacity to add future technology enhancements without legacy limitations
- Time with “seconds” in true reports
Image
SKU
Description
PCI3
Communication Adapter, RS-485