https://buildings.honeywell.com/us/en/search-results.html

Converters

Single-Mode Media Converter

The Media Converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multimode or single-mode fiber.

The Media Converters can automatically detect the serial baudrate so even if a device’s baudrate is changed, the signal will still be transmitted through the media converter without any data loss. ADDC® senses and controls RS485 data direction automatically.

The converters can be used to connect serial devices to a fiber ring. Once the ring is set up, the DIP switch is used to configure the converters for ring mode. The converter is used to extend serial transmission up to 5 km (with multi-mode fiber) or up to 40 km (with single-mode fiber).

Features & Benefits:
  • Ring and point-to-point transmission
  • Extends RS-232/422/485 transmission up to 40 km with single-mode (TCF142-S) or 5 km with multi-mode (TCF-142-M)
  • Decreases signal interference
  • Protects against electrical interference and chemical corrosion
  • Supports baudrates up to 921.6 kbps
  • Wide-temperature models available for -40 to 75°C environments
Certifications:
  • ULUS
  • CE
  • FC

Others

  • Minimum Input Voltage
    • 12 voltage direct current
  • Conversion Signal Type
    • RS-485
  • Maximum Input Voltage
    • 48 voltage direct current
  • Communications Protocol
    • RS-422
    • RS-232
    • RS-485
  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 5 (Non-Condensing) Percentage
  • Circuit Input Type
    • Fiber-Optic
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius

Others

  • Minimum Input Voltage
    • 12 voltage direct current
  • Conversion Signal Type
    • RS-485
  • Maximum Input Voltage
    • 48 voltage direct current
  • Communications Protocol
    • RS-422
    • RS-232
    • RS-485
  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 5 (Non-Condensing) Percentage
  • Circuit Input Type
    • Fiber-Optic
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Minimum Input Voltage : 12 voltage direct current
  • Conversion Signal Type : RS-485
  • Maximum Input Voltage : 48 voltage direct current
  • Communications Protocol : RS-422|RS-232|RS-485
  • Maximum Storage Temperature : 85 degree Celsius|185 degree Fahrenheit
  • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 5 (Non-Condensing) Percentage
  • Circuit Input Type : Fiber-Optic
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
Image
SKU
Description
alt
TCF-142-S-ST-T
Media Converter, Wall Mounting, Single-mode SC, -40 to 75C
alt
H-TCF-142-S-SC-T
Rs-232/422/485 to Single-Mode Fo Converter, Sc Type, -40 to 75C Temp (Assembled)
alt
H-TCF-142-S-ST
Media Converter, Wall Mounting, Single-mode SC, 0 to 60C
alt
H-TCF-142-S-SC
Rs-232/422/485 to Single-Mode Fo Converter, Sc Type, 0 to 60C Temp (Assembled)
alt
TCF-142-S-ST-T
Media Converter: Wall Mounting: Single-mode SC: -40 to 75C
alt
TCF-142-S-SC-T
Media Converter, Wall Mounting, Single-Mode ST, -40 to 75C
alt
H-TCF-142-S-ST-T
Rs-232/422/485 to Single-Mode Fo Converter, St Type, -40 to 75C Temp (Assembled)
alt
TCF-142-S-SC
Media Converter, Wall Mounting, Single-Mode ST, 0 to 60C