Network Cards & Modules
005128 slave fire communicators provide four fully supervised channel inputs to monitor UL Listed fire alarm systems. They come in a vinyl and acrylic enclosure for mounting in the fire alarm control panel (FACP) cabinet.
005220 direct-connect modules connect fire alarm control panels (FACPs) to city boxes or polarity reversal communicators.
058950XL PC boards are for use with Silent Knight® 5895XL intelligent power modules.
ADPRO® VM22E 4-channel audio switchers allow users to switch the audio output from an ADPRO device to one of four selectable audio outputs on the VM22E audio switchers.
CELL-CAB cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. These models include a GSM communicator within a metal cabinet enclosure with lock/key, and includes an external antenna.
CELL-MOD cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. These models house the GSM communicator in a plastic enclosure and has an option for an external antenna.
DIM-485 display interface modules convert EIA-232 to EIA-485 and are for use with Fire-Lite® LCD-40 Series annunciators.
Q7751A Excel 10™ routers double the bus length and the number of usable nodes on a LonWorks® (previously called E-Bus) networks.
IGSMCFP4G commercial fire communications radios offer contact ID reporting with select VISTA® control panels.
IPOTS-COM digital communicators transmit system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network and/or internet protocol.
IGSMV4G/IGSMVCN4G Internet and GSM communicators are groundbreaking communication solutions that offer full data reporting and uploading/downloading with most Honeywell control panels.
N-485-API-2 communication adapters are for use with N-1000-II control panels.
NPB-8000 expansion modules and kits are for WEB-8000 controllers.
RPT-E3 ARCNET network repeaters are for use with E3 Series® and S3 Series fire alarm control panels (FACPs). They allow remote subassemblies to connect to broadband networks from remote locations.
SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.
SLC-2 expander modules enable a second signaling line circuit (SLC) loop for Fire-Lite® MS-9600 fire alarm control panels (FACPs).
Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards.
W-SYNC SWIFT® wireless synchronization modules provide audio and visual synchronization between SWIFT® notification appliances and System Sensor® wired notification appliances.
Start your search with category name, product name, part number, etc.