https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

DXc RS232 Communication Card Kit

The Morley IAS Fire System by Honeywell product 795-122 is a RS232 communication card kit designed for use with the Morley DXc range of analogue addressable fire alarm control panel.

The Morley IAS Fire System by Honeywell product 795-122 is a RS232 communication card kit designed for use with the Morley DXc range of analogue addressable fire alarm control panel. The Morley-IAS DX Connexion panel is ideally suited for use in the protection of small to medium sized buildings. All in all, a compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user. The DX Connexion is an enhancement of the Morley-IAS Dimension panel range, connecting the traditional Morley-IAS qualities of reliability, flexibility and value with advanced features and intuitive functionality.