Network Cards & Modules
Excel 10™ Q7751A Router
Q7751A Excel 10™ routers double the bus length and the number of usable nodes on a LonWorks® (previously called E-Bus) networks.
Q7751A Excel 10™ routers double the bus length and the number of usable nodes on a LonWorks® (previously called E-Bus) networks. The routers are equipped with FTT-10 transceivers and use LonWorks networks with the Excel 10 Series 2000 family of controllers.
Features & Benefits:- Physical isolation between two channels.
- Supports installation of larger networks.
- Uses LonWorks network protocol.
- Two-piece design allows pre-wiring and cable testing prior to installation.
- Color-coded screw terminals and polarity insensitive power and network connections minimize chance of incorrect wiring.
- Operates from 16 to 30V AC or DC, allowing router to be powered from same source as sensors and actuators.
- Power and network wiring are looped through each base plate, providing undisrupted network continuity if replacing router.
- Two front panel jacks that access the twisted pair network without requiring disassembly.
- Front panel bar code including model, revision, and two removable Echelon® Neuron® chip ID stickers.
Others
- Network Type
- LonWorks Bus
Others
- Network Type
- LonWorks Bus
- Network Type : LonWorks Bus
Image
SKU
Description
Q7751A2010/U
Excel 10 Bus Router, FT-10/FT-10
Q7752C2007/U
USB Network Interface with Cable