https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Farenhyt Two-Wire Interface Module

Honeywell's farenhyt two wire interface modules have been designed for use with Silent Knight IFP-series fire alarm control panels (FACPs).

The IDP-Zone allows a Silent Knight FACP to interface and monitor two-wire conventional smoke detectors. This means you can retrofit an existing building and use existing conventional devices. The IDP-Zone is addressed through the signaling line circuit loop of the FACP. It transmits the status of one full zone of two-wire detectors to the FACP. Status conditions are reported as normal, open, or alarm. The IDP-Zone supervises the zone of detectors and the connection of the external power supply. All two-wire detectors being monitored must be UL compatible with the IDP-Zone.

Features & Benefits:
  • Converts a conventional two-wire loop to an SLC loop
  • Fully supervised
  • Support for Style B and Style D wiring
  • Attractive ivory cover plate
  • Rotary address switches for fast installation
  • SEMS screws for easy wiring
Certifications:
  • UL Listed
Image
SKU
Description
alt
IDP-ZONE
MODULE SINGLE ZONE SK