https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

Field Bus Interface Plus

Field Bus Interface Plus is used for interfacing for the programming of the FACP 8007, 8000 C/M, 8008, gateway, ABIGA and Extinguishing Control Panels 8010 or for the direct field-side connection of a single installed loop.

Field Bus Interface Plus is used for interfacing for the programming of the FACP 8007, 8000 C/M, 8008, gateway, ABIGA and Extinguishing Control Panels 8010 or for the direct field-side connection of a single installed loop. With the optional switched-mode power supply (Part No. BME2Z002), bus-supplied alarm signaling equipment can be tested independently from the control panel via the direct connection to the field bus interface (Part No. 789862.10). (V1.12 or above of programming software tools 8000 is required)

Features & Benefits:
  • ABIGA and Extinguishing Control Panels 8010 can be interfaced
  • Bus-Supplied alarm signaling equipment can be tested independently from the control panel
  • Switched-mode power supply with cylindrical plug
Image
SKU
Description
alt
789862
Field Bus And Panel Interface