https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

IGSMCFP4G Commercial Fire Communications Radio

IGSMCFP4G commercial fire communications radios offer contact ID reporting with select VISTA® control panels.

IGSMCFP4G commercial fire communications radios offer contact ID reporting with select VISTA® control panels. These radios offer three selectable reporting paths which include: cellular only, IP only, or IP primary/cellular backup. They transmit all VISTA control panel events via Contact ID to the AlarmNet® Network Operating Center for routing to the assigned central station receiver. The state of the art AlarmNet Network Operating Center is fully redundant and monitored 24/7. AlarmNet has the ability to route messages using AlarmNet-i and 800 PLUS services, providing true redundancy and multi-path message delivery. These radios meet UL 864 requirements and provide programmable supervision options to meet NFPA72 2010 and 2013 standards using single or dual technologies.

Features & Benefits:
  • Single or dual path communications – Internet, cellular, or both
  • Multi-GSM platform compatibility – 2G, 3G and 4G
  • Works over any type of customer provided Ethernet 10/100 – base network connection (LAN or WAN), DSL modem or cable modem; also supports both dynamic (DHCP), or public and private static IP addressing
  • Full contact ID or ADEMCO® high-speed reporting 
  • 256-bit AES encryption standard used for secure communications
  • Upload/Download available with select Honeywell control panels
  • Diagnostic LEDs provide signal strength and status indications
  • Quality of Service diagnostics via AlarmNet supply vital information including when a message was received, battery voltage, input voltage, signal strength and message path
  • Web-Based or local programming allows complete interactive programming from AlarmNet Direct
Image
SKU
Description
alt
IGSMCFP4G
Internet and 4G Commercial Fire Communicator