https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Loop Powered Current Repeater

The Loop Powered Current Repeater is dual channel current repeater. It can be used to interface transmitter, I/P converter or fire-smoke detectors to provide input-output isolation.

The Loop Powered Current Repeater is dual channel current repeater. It can be used to interface transmitter, to drive I/P converter, fire and smoke detectors or similar switched resistor systems where wide output current range (from 1 to 40 mA) required.

Features & Benefits:
  • Wide operating current range from 1 to 40 mA
  • Field open circuit detection
  • Input/output isolation
  • High Reliability, SMD components
  • High Density, two channels per unit
  • Simplified installation using standard DIN Rail and plug-in terminal blocks
  • 250 Vrms (Um) maximum voltage allowed to the instruments associated with the barrier
Certifications:
  • Ex
  • FM & FM-C
  • IECEx
  • DNV
  • KR
Image
SKU
Description
alt
GMTIN-D1022D
Loop Powered Current Repeater, DIN Rail, Dual Channel, 22.5x99x114.5mm