https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

LV Input/Output Vigilon Interface Module

Low Voltage Input /Output Vigilon Interface Module used to control a resistive load of up to 1A at 30Vdc/ac via a set of single pole change over contacts. Also allow the monitoring of the external equipment.

Low Voltage Input /Output Vigilon Interface Module can be used to control a resistive load of up to 1A at 30Vdc/ac via a set of single pole change over contacts. In addition there is an input to allow the monitoring of the external equipment. In this application the input must be configured as a confirmation input. A confirmation input generates a fault if a change of state is not seen within the predefined period of a specific output. The S4 interface modules can be mounted in other equipment housings using the DIN rail mount brackets. A module can also be fitted into a plastic box or metal box.

Features & Benefits:
  • Analogue addressable communications
  • Built-in type identification automatically identifies these devices to the control panel
  • Reliable communication technique with high noise immunity
  • Soft or SAFE addressing
  • Loop Powered devices reducing cost of installation and maintenance
  • Options to connect conventional fire detectors such as flame and beam detectors
  • Common mounting options including surface mount, panel mount and DIN rail mount
  • Dual-colour LEDs
  • Plug-in terminal connections for ease of wiring
Certifications:
  • CE
  • LPCB
  • EN54-17:2005
  • EN54-18:2005
Data Sheet
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
199.92 KB
10/20/2021
PDF 199.92 KB
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
199.92 KB
10/20/2021
PDF 199.92 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB