https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

Mains Powered 4 Channel Interface

The Mains powered interface units are EN54-4 compliant battery backed power supplies that can be directly connected to the Vigilon and Nano loop and also have highly flexible interfacing capability.

The Mains powered interface units are EN54-4 compliant battery backed power supplies that can be directly connected to the Vigilon and Nano loop and also have highly flexible interfacing capability.

The 4 channels can be individually configured to provide Output and Input interface in various configuration modes, to control external equipment and receive input to allow the fire system to make decisions and take actions. It is now possible to have combined inputs and outputs giving a total of 8 external circuits connected.

Features & Benefits:
  • 4 channel interface integrates
  • A cost effective solution as all elements are included within the enclosure therefore reducing your installation and maintenance costs
  • Four channels can be individually programmed to provide various configuration modes to control external equipment
Certifications:
  • EN54
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Image
SKU
Description
alt
S4-34440-ASD
Gent Mains Powered 4 Channel Interface: 4 channels