https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

S4 Input Interface Module

S4 Input Interface modules are used to link the fire alarm system to other plant management devices such as sprinklers and security systems. They can also be used to link to a zone of conventional detectors.

S4 Input Interface modules are used to link the fire alarm system to other plant management devices such as sprinklers and security systems. They can also be used to link to a zone of conventional detectors. These modules are designed to be installed in custom panel to provide supervisory input to control plant via Vigilon System. The module connects to a loop circuit of a Vigilon fire alarm control panel. It uses one of 200 device addresses on the loop and responds to regular polls from the control panel, reporting the device type and the status of its supervisory switch inputs. The module is supplied with a 26 way ribbon cable for connecting to a Connector converter that holds the terminals for external input switches and corresponding confirmation LEDs for each switch.

Certifications:
  • EN54-17: 2005 and EN54-18: 2005

Others

  • For Use With
    • Vigilon LPC V3.93
    • Vigilon LPC V4.35
    • Vigilon MCC/MCB V4.37
    • Vigilon MCC/MCB V3.94
  • Maximum Operating Humidity
    • 95 Percentage
  • Input and Output Type
    • Supervised Input

Others

  • For Use With
    • Vigilon LPC V3.93
    • Vigilon LPC V4.35
    • Vigilon MCC/MCB V4.37
    • Vigilon MCC/MCB V3.94
  • Maximum Operating Humidity
    • 95 Percentage
  • Input and Output Type
    • Supervised Input
  • For Use With : Vigilon LPC V3.93|Vigilon LPC V4.35|Vigilon MCC/MCB V4.37|Vigilon MCC/MCB V3.94
  • Maximum Operating Humidity : 95 Percentage
  • Input and Output Type : Supervised Input
Data Sheet
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
199.92 KB
10/20/2021
PDF 199.92 KB
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
199.92 KB
10/20/2021
PDF 199.92 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB