https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

Vigilion Loop Powered Interface

Gent by Honeywell introduces Vigilion's Loop Powered Interfaces and other devices which can accommodate a high quantity of loop powered interface units offering flexible range of inputs and outputs from the FD&A system.

Vigilion Loop Powered Interfaces are a part of Gent's exclusive range of products. These loop powered interfaces can accommodate a high quantity of loop powered interface units offering flexible range of inputs and outputs from the FD&A system from plant control and signalling other systems in a fire, to linking with other emergency management systems such as sprinklers or security systems.

Features & Benefits:
  • Loop Powered devices reducing cost of installation and maintenance
  • Individual addresses to maximise information and flexible cause and effect
  • Each device with EN54-17 short circuit handling for enhanced system integrity
  • Comprehensive range of functionality in each device variant to simplify system design
  • Complete range of mounting enclosures and accessories
  • Options to connect conventional fire detectors such as flame and bean detectors
Certifications:
  • Certified to EN54-17 and EN54-18

Others

  • Standby Current
    • 2 milliampere
  • Number of Zones
    • 1
  • Maximum Input Voltage
    • 24 DC volt
  • Normal Input Current
    • 1 ampere
  • Input and Output Type
    • Interface Input

Others

  • Standby Current
    • 2 milliampere
  • Number of Zones
    • 1
  • Maximum Input Voltage
    • 24 DC volt
  • Normal Input Current
    • 1 ampere
  • Input and Output Type
    • Interface Input
  • Standby Current : 2 milliampere
  • Number of Zones : 1
  • Maximum Input Voltage : 24 DC volt
  • Normal Input Current : 1 ampere
  • Input and Output Type : Interface Input