https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

Vigilon Fibre Optic Secure Domain Card

The Vigilon Fibre Optic Secure Domain Cards allow fast message passing to the network. These cards must be plugged into the backplane of the panel or node in a dedicated slot.

The fibre network card allows fast message passing to the network. The card must be plugged into the backplane of the panel or node in a dedicated slot. The fibre optic cables connect directly to sockets on the card. There are two builds of the fibre network cards for secure EN54 and BS Vigilon networks. VIG-NC-DOM-FO Fibre Optic Network card (for Domain bridge).

Certifications:
  • MCC

Others

  • Device Type
    • Card

Others

  • Device Type
    • Card
  • Device Type : Card