https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

White VESDA Sliding Windows HLI

The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC.

The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC. To configure and monitor devices on VESDAnet, one’s HLI must be connected to a VESDAnet socket card.

VESDA Sliding Windows HLIs are designed to suit individual system design. The VHX-0210 is ideally suited for small networks of up to 40 devices, while the VHX-0200 is designed for large networks of up to 200 devices. The VHX-0210 has modem (dial-in or dial out) capabilities allowing one full remote notification and interrogation functionality on networks of up to 40 devices.

Features & Benefits:
  • Direct access and monitoring of your entire VESDAnet system
  • Designed for small or large networks
  • VHX-0210 includes modem support for remote notification & interrogation
  • Seamless data transfer from your VESDAnet to your PC
  • Easily configured using Xtralis configuring and monitoring software packages
Image
SKU
Description
alt
VHX-0210
Sliding Windows Hli With Dial In/Dial Ou