https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Programmers

Programmer Module

The Programmer Module allows direct access to all VESDAnet devices on a VESDA smoke detection system. It allows configuration and status reporting of detectors.

FVIV-ZS provides the capacity to split the available 50 watt power output among four separate, independently activated speaker circuits.er at either 25 VRMS or 70 VRMS (requires the FVIV-X70).

Features & Benefits:
  • User friendly menu system
  • Supports multiple languages
  • Single point access to entire VESDAnet system
  • Alarm and fault simulation
  • Shows wiring order
  • Locates communications failures
  • Hand held or remote mounting
  • Automatic Logoff when inactive
  • Backlit LCD screen
Certifications:
  • FM
  • LPC
  • SSL
  • UL
  • ULC
Image
SKU
Description
alt
VSP - 001
Programmer Module, 18 to 30V DC, 0 to 39C, 10-99% RH, non-condensing, 2 Rowsx4 keys