Receivers & Antennas
IPDACT IP Communicator
IPDACT IP communicators are designed to transmit fire alarm system information to central monitoring stations over any standard IP network.
IPDACT IP communicators are designed to transmit fire alarm system information to central monitoring stations over any standard IP network. They connect to a fire alarm control panel’s (FACP) standard telephone ports with no changes required to the existing configuration of the panel. These communicators offer exclusive upload/download capabilities, a 512 bit encryption for added security, and a reliable connection to an off-site central station monitoring facility.
Features & Benefits:- Eliminates the cost of two dedicated phone lines (only the customer’s shared IP equipment is required)
- Can use newer low-cost, non-analog, digital telephone services such as cable or fiber optics
- Increases connection supervision to the central station from the once-a-day test signal to once every 30 to 90 seconds
- Requires no change to the existing panel configuration (connects directly to the primary and secondary analog panel telephone ports)
- Fast alarm transmission (less than 10 second transmission time)
- Works over any type of customer-provided Ethernet 10/100 base network connection (LAN or WAN), DSL modem or cable modem
- Data transmits over standard contact ID protocol but is secured with the industry’s highest level of encryption (AES 512-bit)
- Supports both dynamic (DHCP) or public and private static IP addressing
Others
- Maximum Operating Humidity
- 0.93
- Communication Type
- IP
Others
- Maximum Operating Humidity
- 0.93
- Communication Type
- IP
- Maximum Operating Humidity : 0.93
- Communication Type : IP
Image
SKU
Description
IPDACT-2
Fire-Watch Series IP Communicator, Includes Configuration Software, Manual, and 30in Telephone Cable
IPDACT-2UD
IP Communicator, 2UD Daughter Board, Configuration Software, Manual, 30in Telephone Cable