https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sync Modules

CRRS-MODA Reversing Relay/Synchronization Module

CRRS-MODA reversing relay/synchronization modules enhance the operation of 2- and 4-wire System Sensor® i³™ Series detectors equipped with a sounder.

CRRS-MODA reversing relay/synchronization modules enhance the operation of 2- and 4-wire System Sensor® i³™ Series detectors equipped with a sounder. They have a design that is flexible to accommodate virtually any application and can be used with either bell/alarm, alarm relay, or notification appliance circuit (NAC) outputs. The modules also have a field-selectable switch that accommodates both coded and continuous alarm signals.

Features & Benefits:
  • Compatible with 2- and 4-wire i3 detectors equipped with a sounder
  • Activates all i3 sounders on a loop when one alarms
  • Synchronizes all i3 sounders on the loop for a clear alarm signal
  • Compatible with bell/alarm, alarm relay, or NAC outputs
  • Field-selectable switch to accommodate both coded and continuous alarm signals
  • Allows i3 detector silencing from the panel or keypad
  • Operates on 12 and 24V systems
  • Simplifies connections with quick connect harness and color-coded wires
Certifications:
  • ULC Listed

Others

  • Maximum Loop Current Rating
    • 25 milliampere
  • Standby Current
    • 25 milliampere
  • Wire Size
    • 18 AWG

Others

  • Maximum Loop Current Rating
    • 25 milliampere
  • Standby Current
    • 25 milliampere
  • Wire Size
    • 18 AWG
  • Maximum Loop Current Rating : 25 milliampere
  • Standby Current : 25 milliampere
  • Wire Size : 18 AWG