Transmitter Modules
5817CBXT Wireless Commercial Transmitter
5817CBXT wireless commercial transmitters are universal contact-monitoring transmitters that can be used with household and commercial fire and burglary-initiating devices.
5817CBXT wireless commercial transmitters are universal contact-monitoring transmitters that can be used with household and commercial fire and burglary-initiating devices such as door/window contacts, motion and glassbreak detectors, sprinkler water flow switches, tamper switches, post indicator valves, manual pull stations, and remote duct detectors. Upon activation, it emits an RF signal to a control panel, sending a burglary or fire alarm to a central station.
Features & Benefits:- Three unique input loops (zones)
- The first loop (primary loop) is supervised and typically used for high-priority alarm reporting such as commercial fire or burglary (reporting transmission every four seconds)
- The second loop is the built-in, normally closed reed switch used in conjunction with magnet
- The third loop is another normally closed household burglary loop (all three loops may be used)
- A fourth (automatically enrolled) loop contains two tamper switches to protect the transmitter
- UL Listed for residential and commercial fire and burglary
- UL Listings: Commercial Fire UL 864
- Household Fire UL 985
- Household Burg UL 1023
- Commercial Burg UL 365, UL 609, UL 1076, UL 1610
Image
SKU
Description
5817CBXT
Wireless Commercial Transmitter
5817XT
Door/Window Transmitter, Three Zone Universal Transmitter