https://buildings.honeywell.com/us/en/search-results.html

Transmitter Modules

MIP-2UD IP Communicator

MIP-2UD IP communicators allow the transmission of alarms generated by a conventional control panel through any kind of IP network (ADSL, cable, internet), at the same time that it keeps the standard telephone line as a backup mechanism.

MIP-2UD IP communicators allow the transmission of alarms generated by a conventional control panel through any kind of IP network (ADSL, cable, internet), at the same time that it keeps the standard telephone line as a backup mechanism. Designed to work with the installed control panels, these communicators allow for a faster and more economic alarm transmission, improving response times, decreasing costs, and offering value-added features such as the supervised line functionality that allows the central station to detect if any of the alarm panels go offline.

Features & Benefits:
  • Allows any contact ID burglar alarm panel to transmit alarms over IP networks
  • Saves the cost of an 800 number to receive alarms (transmission is done through a flat rate internet connection that is shared with other devices)
  • Eliminates the cost of two dedicated phone lines (only the customer’s shared IP equipment is required)
  • Can use newer low-cost, non-analog, digital telephone services such as cable or fiber optics
  • Increases connection supervision to the central station from the once-a-day test signal to once every 30 to 90 seconds
  • Requires no change to the existing panel configuration (the IP communicator connects directly to the primary and secondary analog panel telephone ports)
  • Fast alarm transmission (less than one second transmission time) for better response times to burglar alarms
  • Works over any type of customer-provided Ethernet 10/100 base network connection (LAN or WAN), DSL or cable modem
  • Data transmits over standard contact ID protocol but is secured with the industry’s highest level of encryption (AES 512-bit)
  • Supports both dynamic (DHCP) or public and private static IP addressing

Others

  • Includes
    • Configuration Software
    • Manual
  • Communication Protocols
    • RJ-45 (Female)
    • IP
    • AES
    • DHCP
    • SRP
    • UDP
  • Alarm Current
    • 180 mA @ 12 voltage direct current
    • 104 mA @ 24 voltage direct current
  • Operating Voltage
    • 10
    • 24 voltage direct current
  • Input Power
    • 10/24 voltage direct current
  • Minimum Operating Ambient Temperature
    • -3 degree Fahrenheit
    • -2 degree Celsius
  • Maximum Operating Humidity
    • 0.93
  • Minimum Operating Humidity
    • 0.02
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Includes
    • Configuration Software
    • Manual
  • Communication Protocols
    • RJ-45 (Female)
    • IP
    • AES
    • DHCP
    • SRP
    • UDP
  • Alarm Current
    • 180 mA @ 12 voltage direct current
    • 104 mA @ 24 voltage direct current
  • Operating Voltage
    • 10
    • 24 voltage direct current
  • Input Power
    • 10/24 voltage direct current
  • Minimum Operating Ambient Temperature
    • -3 degree Fahrenheit
    • -2 degree Celsius
  • Maximum Operating Humidity
    • 0.93
  • Minimum Operating Humidity
    • 0.02
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Includes : Configuration Software|Manual
  • Communication Protocols : RJ-45 (Female)|IP|AES|DHCP|SRP|UDP
  • Alarm Current : 180 mA @ 12 voltage direct current|104 mA @ 24 voltage direct current
  • Operating Voltage : 10|24 voltage direct current
  • Input Power : 10/24 voltage direct current
  • Minimum Operating Ambient Temperature : -3 degree Fahrenheit|-2 degree Celsius
  • Maximum Operating Humidity : 0.93
  • Minimum Operating Humidity : 0.02
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
MIP-2UD
IP Communicator for Burglar Alarm Panels