https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Transmitter Modules

Universal Digital Alarm Communicator Transmitter

Universal digital alarm communicator transmitters are designed for use with NOTIFIER® fire alarm control panels (including legacy panels). These transmitters can be installed in the panel cabinet or remotely in a separate enclosure.

Universal digital alarm communicator transmitters are designed for use with NOTIFIER® fire alarm control panels (including legacy panels). These transmitters can be installed in the panel cabinet or remotely in a separate enclosure. They are capable of transmitting the status of software zones (alarm and trouble), system trouble, panel off-normal, supervisory, bell trouble, low Battery, and AC Fail.

Features & Benefits:
  • Maximum of 14 point trouble messages transmitted per hour
  • Dual phone lines with line voltage detect
  • Compact in size
  • USB port for upload/download programming
  • Manual Test Report function and Transmission Clear function
  • Real-time clock
  • Extensive transient protection
Certifications:
  • UL/ULC Listed: S635
  • FM Approved
  • CSFM: 7165-0028:0243 (NFS2-640/320), 7165-0028:0224 (NFS2-3030)
  • FDNY: COA#6085, COA#6098
Image
SKU
Description
alt
UDACT-F
Universal Digital Alarm Communicator Transmitter, Used with MS-9200, MS-9600 and Sensiscan 2000
alt
UDACT
Universal Digital Alarm Communicator Transmitter, Used with NFS-3030, NFS2-3030 and NCA-2