Zone Splitters
SKE Zone Splitter
SKE zone splitters are capable of splitting the audio output from the main amplifier into separate audio output zones or channels.
SKE zone splitters are capable of splitting the audio output from the main amplifier into separate audio output zones or channels. These splitters can be used in installations where the audio must to be split to different floors or zones to accommodate a safe and efficient evacuation process. Models are available that either supply four notification appliance circuits (NACs), or six NACs for speaker connection.
Others
- Operating Voltage
- 27.4 voltage direct current
- Current Rating
- 120 (Alarm) milliampere
- 35 (Standby) milliampere
- Module Circuit Compatibility
- Style Z (Class A)
- Style Y (Class B)
Others
- Operating Voltage
- 27.4 voltage direct current
- Current Rating
- 120 (Alarm) milliampere
- 35 (Standby) milliampere
- Module Circuit Compatibility
- Style Z (Class A)
- Style Y (Class B)
- Operating Voltage : 27.4 voltage direct current
- Current Rating : 120 (Alarm) milliampere|35 (Standby) milliampere
- Module Circuit Compatibility : Style Z (Class A)|Style Y (Class B)
Image
SKU
Description
SKE-ZN4
Audio Splitter, 4 Zone
SKE-ZN6
Audio Splitter, 6 Zone