Accessories
AES Safety Power Supply with 38Ah Batteries
The power supply designed in a C85 box and is equipped with two 12V DC / 38 Ah batteries.
The power supply designed in a C85 box and is equipped with two 12V DC / 38 Ah batteries.
Others
- Product Type
- Device Bases
Others
- Product Type
- Device Bases
- Product Type : Device Bases
Document Title
File Size
Date Added
Image
SKU
Description
80638F
AES Safety Power Supply, 24V DC, 12A Max, 40kg, 408mm Wx408mm Hx224mm D