https://buildings.honeywell.com/us/en/search-results.html

Accessories

Aspiration Reducing Film Sheet

Aspiration reducing film sheet accessories are used in aspirating systems and they are available in various size such as 2.0mm to up to 6.0mm.

Aspiration reducing film sheet accessories are used in aspirating systems and they are available in various size such as 2.0mm to up to 6.0mm.

Others

  • Brand
    • Morley-IAS

Others

  • Brand
    • Morley-IAS
  • Brand : Morley-IAS
Document Title
File Size
Date Added
Image
SKU
Description
alt
F-AF-5.6
Aspiration Reducing Film Sheet: 5.6mm
alt
F-AF-4.0
Aspiration Reducing Film Sheet: 4.0mm
alt
F-AF-3.6
Aspiration Reducing Film Sheet: 3: 6mm
alt
F-AF-2.0
Aspiration Reducing Film Sheet: 2.0mm
alt
F-AF-6.0
Aspiration Reducing Film Sheet: 6.0mm
alt
F-AF-5.0
Aspiration Reducing Film Sheet: 5.0mm
alt
F-AF-4.6
Aspiration Reducing Film Sheet: 4.6mm
alt
F-AF-3.0
Aspiration Reducing Film Sheet: 3.0mm
alt
F-AF-2.5
Aspiration Reducing Film Sheet: 2.5mm