https://buildings.honeywell.com/us/en/search-results.html

Accessories

Bracket And Housing

Honeywell brackets and housings are aluminium cases particularly suitable for use in installations with ambient temperatures up to 70 ° C. These come complete with wall bracket, heater with thermostat and canopy. Heating is also available.

Honeywell brackets and housings are aluminium cases particularly suitable for use in installations with ambient temperatures up to 70 ° C. These come complete with wall bracket, heater with thermostat and canopy. It involves the use of air instruments for cooling whose inlet is provided on the rear flange where the cable glands for the electrical connection are also located. The air comes out from the front to ensure cooling and cleanliness of the glass. Heating is also available.

Features & Benefits:
  • Suitable for use in installations with ambient temperatures up to 70 ° C
  • Complete with wall bracket, heater with thermostat and canopy
  • Heating available
Document Title
File Size
Date Added
Image
SKU
Description
alt
CS-ER7080
Bracket And Housing, Aluminium Case, Upto 70C, 70x70x200mm