Accessories
E1000 Series Basic Base
E1000 Series basic bases are intended for connection of fire detectors of the E1000 series to the receiving control devices of fire & security and fire systems in a 2-wire circuit, including a control panel with alternating voltage in the loop.
E1000 Series basic bases are intended for connection of fire detectors of the E1000 series to the receiving control devices of fire & security and fire systems in a 2-wire circuit, including a control panel with alternating voltage in the loop. This basic bases does not have a current limiting resistor. When using this basic bases, the control panel loop must have a current limitation in fire mode at a level not exceeding 50 mA.
A spring-loaded contact is installed between the terminals of the base 1 and 2, which is fixed in the closed and open states. Also a Convenient captive screw contacts are installed in the basic base of the ECO1000B for connecting a loop and VOS.
Document Title
File Size
Date Added
Image
SKU
Description
E1000B
Basic Base, 102mm Diameter, -30 to +70C Operating, 21mm Height