https://buildings.honeywell.com/us/en/search-results.html

Accessories

External Filter Aspiration Tube

The Xtralis In-Line Filter provides Xtralis customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner.

The Xtralis In-Line Filter provides Xtralis customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner. Unlike other in-line filtration solutions available on the market today, the Xtralis In-Line Filter provides superior performance in terms of improving detector longevity and reducing maintenance frequency. Having tapered inlet and outlet means the Xtralis In-Line Filter is easily fitted in line with the sampling pipe without the need for any additional pipe fittings hence reducing the cost of installation. Filter elements can be easily replaced without having to remove the filter from the pipe network hence simplifying maintenance. Its elegant design blends in seamlessly into the installation where up to four can be installed side-by-side on Xtralis multi-pipe installations.

Features & Benefits:
  • Adapted to 25mm pipe
  • Can be used with all aspiration detectors
  • Protects the detector in areas with a lot of air pollution
  • Efficient filter with modest size
  • Provides longer service intervals
Certifications:
  • EN 54.25

Others

  • Brand
    • Xtralis

Others

  • Brand
    • Xtralis
  • Brand : Xtralis
Document Title
File Size
Date Added