Accessories
Gate Fitting Kit
Notifier Swing Gate Fitting Kits provide a quick and easy method for the continuation of an electronic detection zone, from the fence onto a swing gate.
The Notifier Swing Gate Fitting Kits provide a quick and easy method for the continuation of an electronic detection zone, from the fence onto a swing gate. It is supplied with 3m pre-wired coiled cable and aluminum enclosures with IP66 protection degree. It has operating temperature from -40C to 80C. It has dimensions of 100mm (L)x100mm (H)x60mm (P).
Features & Benefits:- Provides a quick and easy method for the continuation of an electronic detection zone
- Aluminum enclosures with IP66 protection degree
- 3m pre-wired coiled cable
- IP66 Rated
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Document Title
File Size
Date Added
Image
SKU
Description
GDGLK-A
Notifier Swing Gate Fitting Kit, 3m Coiled Cable, Aluminum Enclosures, 100(L)x100(H)x60mm(P)