Accessories
Installation Frame for Transmission Units and Transponders
Transmission units and transponders installation frames are specially designed for 8000 C/M, IQ8Control C/M and FlexES control panels (IQ8Control C and FlexES control only with extension housing).
Transmission units and transponder installation frames are specially designed for 8000 C/M, IQ8Control C/M and FlexES control panels (IQ8Control C and FlexES control only with extension housing). The mounting frames allows the installation of two esserbus transponders or one dialing device for alarm transmission e.g. DS6750, 7500, 7600, 7700, 8800.
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Document Title
File Size
Date Added
Image
SKU
Description
057633
Installation Frame, 280mmx130mmx25mm, 1xInsulation Foil And Installation Material