https://buildings.honeywell.com/us/en/search-results.html

Accessories

M200XE Series Input/Output Module

The M200XE Series Input/output Modules have single, dual or Conventional zone type I/O modules. This modules are provided with built-in short circuit monitoring and isolators on the intelligent loop.

The M200XE Series Input/output Modules have single, dual or conventional zone type I/O modules. This modules are provided with built-in short circuit monitoring and isolators on the intelligent loop. However, to increase application flexibility, the isolators can be selected/deselected on an individual module basis. This modules address is selected by means of rotary decade address switches.

This I/O modules have single tri-colour LED which indicates the status of the module. In normal conditions, the LED can be set by command from the control panel to blink green when the module is polled. When the control panel switches the relay to the energised state the LED can be set to continuous green. This modules are to be mounted in either a wall box, on a DIN rail or within any type of enclosure.

Features & Benefits:
  • Wide angle LED visibility
  • Decade address switches visible and selectable in two planes
  • Built-in short circuit isolators
  • Tri-colour LEDs
Certifications:
  • LPCB Approved
  • CE Certified
  • VdS
  • BOSEC Approved
Document Title
File Size
Date Added
Image
SKU
Description
alt
RUM221E
Input/Output Module: Dual I/P: Single O/P: 15 to 30V DC: -20 to +60C: 93x94x23mm: 340µA Standby
alt
RUM200XE
Input/Output Module: Short Circuit Isolator: 15 to 30V DC: -20 to +60C: 93x94x23mm: 200µA Standby
alt
RUM220E
Input/Output Module: Dual I/P: 15 to 30V DC Operating: -20 to +60C: 93x94x23mm: 340µA Standby: IP30
alt
RUM210E-CZR
Input/Output Module: Non Addressable Zone: 15 to 30V DC: -20 to +60C: 93x94x23mm: 310µA Standby
alt
RUM210E-CZ
Input/Output Module: Conventional Zone: 15 to 30V DC: -20 to +60C: 93x94x23mm: 288µA Standby: 100g
alt
RUM210E
Input/Output Module: Single I/P: 15 to 30V DC: -20 to +60C: : 93x94x23mm: 310µA Standby: 100g: IP30
alt
RUM201E-240-DIN
Input/Output Module: Mains Switching O/P: 15 to 30V DC: -20 to +60C: 240V AC: DIN Enclosure: 140g
alt
RUM201E-240
Input/Output Module: Mains Switching Output: 15 to 30V DC Operating: -20 to +60C: 240V AC: 195g
alt
RUM201E
Input/Output Module: Single Output: 15 to 30V DC Operating: -20 to +60C: 93x94x23mm: 62g: IP30