Accessories
Optical Smoke Detector with LED Display
Optical Smoke Detectors are equipped with detector insert and base.
Optical Smoke Detectors are equipped with detector insert and base.
Certifications:- VdS II
- DIN 40040 class F
- IP42
Document Title
File Size
Date Added
Image
SKU
Description
K060030.10
Optical Smoke Detector, 12V DC, 60 μA, -5 to 60C, 100mm Øx57mm H, 135g, Plastic, White