/content/hbtbt/us/en/search-results.html

Air Quality Sensors

E708 Gas Detector

E708 Gas detectors are used to detect ammonia (NH3) gas in food industry and cold rooms. These detectors are available in electromechanical cell type or semiconductor gas type with degree of IP55 protection.

Overview

E708 Gas detectors are used to detect ammonia (NH3) gas in food industry and cold rooms. These detectors are available in electromechanical cell type or semiconductor gas type with degree of IP55 protection.

Certifications:
  • ATEX Exd IIG
Specifications

Others

  • Gases Detected
    • Ammonia

Others

  • Gases Detected
    • Ammonia
  • Gases Detected : Ammonia
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
RE708H-2
Gas Detector: Electrochemical Cell NH3: Max 4070mA: 0-2000 PPM: IP55
RE708S-2
Gas Detector, Semiconductor NH3, Max 5080mA, 0-2000 PPM, IP55
Image
SKU
Description
alt
RE708H-2
Gas Detector: Electrochemical Cell NH3: Max 4070mA: 0-2000 PPM: IP55
alt
RE708S-2
Gas Detector, Semiconductor NH3, Max 5080mA, 0-2000 PPM, IP55