/content/hbtbt/us/en/search-results.html

Air Quality Sensors

FSC-851 Fire Alarm

Notifier by Honeywell FSC-851 has advanced detection line combines four complementary technologies into one device to convey accurate fire sensing information for locations where absolute certainty is required.

Overview

Notifier by Honeywell FSC-851 has advanced detection line combines four complementary technologies into one device to convey accurate fire sensing information for locations where absolute certainty is required. It is designed for use with Notifier’s ONYX series fire alarm control panels (FACPs).

The integration of continual monitoring for all four major elements of a fire has enabled Notifier to create a detector that responds more quickly to an actual fire with the highest immunity to nuisances. This advanced multi-criteria detector operates at a high immunity level, changing to become very sensitive to identify those that should be ignored, reducing false alarms.

Features & Benefits:
  • Unique ability to detect all four major elements of a fire
  • Highest nuisance alarm immunity
  • Advanced algorithms interpret and respond to the multiple inputs
  • Six levels of sensitivity
  • CO sensing for fastest response to slow developing, smouldering fires
Certifications:
  • UL Listed: S911
  • FM Approved
  • CSFM: 7272-0028:0255
  • ULC Listed: S1115
  • For FSC-851AUS
  • AS 7240.5-2004
  • AS 7240.7-2004
Specifications

Others

  • Minimum Operating Humidity
    • 10 percentage relative humidity
  • Maximum Operating Humidity
    • 93 percentage relative humidity
  • Maximum Standby Current
    • 200 µA @ 24 voltage direct current
  • Maximum Alarm Current
    • 7 milliampere
  • Minimum Input Power
    • 15 voltage direct current
  • Maximum Input Power
    • 32 voltage direct current
  • Brand
    • System Sensor
  • Gases Detected
    • CO
  • Product Type
    • Multi-Criteria/Multi-Sensor Detector

Others

  • Minimum Operating Humidity
    • 10 percentage relative humidity
  • Maximum Operating Humidity
    • 93 percentage relative humidity
  • Maximum Standby Current
    • 200 µA @ 24 voltage direct current
  • Maximum Alarm Current
    • 7 milliampere
  • Minimum Input Power
    • 15 voltage direct current
  • Maximum Input Power
    • 32 voltage direct current
  • Brand
    • System Sensor
  • Gases Detected
    • CO
  • Product Type
    • Multi-Criteria/Multi-Sensor Detector
  • Minimum Operating Humidity : 10 percentage relative humidity
  • Maximum Operating Humidity : 93 percentage relative humidity
  • Maximum Standby Current : 200 µA @ 24 voltage direct current
  • Maximum Alarm Current : 7 milliampere
  • Minimum Input Power : 15 voltage direct current
  • Maximum Input Power : 32 voltage direct current
  • Brand : System Sensor
  • Gases Detected : CO
  • Product Type : Multi-Criteria/Multi-Sensor Detector
Sort
Brochure
Document Title
Document Type
File Size
Data Sheet
Document Title
Document Type
File Size
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
FSC-851AUS
Fire Alarm: 15 to 90%RH: -20C to 50C: 15 to 32V DC: 7mA at 24V DC Alarm Current
Image
SKU
Description
alt
FSC-851AUS
Fire Alarm: 15 to 90%RH: -20C to 50C: 15 to 32V DC: 7mA at 24V DC Alarm Current