/content/hbtbt/us/en/search-results.html

Air Quality Sensors

G701 Special Gas Detector

G701 Special gas detectors are available in catalytic, infrared, and pellistor gas detector types with degree of IP55 protection.

Overview

G701 Special gas detectors are available in catalytic, infrared, and pellistor gas detector types with degree of IP55 protection.

Certifications:
  • ATEX
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
RG701C-2
Special Gas Detector: Catalytic: Max 70100mA: 0-100% LIE: IP55
RG701IR-2
Special Gas Detector: Infrared: ButaneCO2: Max 50100mA: IP55
RG701P-2
Special Gas Detector: Pellistor: Max 70100mA: 0-100% LIE: IP55
Image
SKU
Description
alt
RG701C-2
Special Gas Detector: Catalytic: Max 70100mA: 0-100% LIE: IP55
alt
RG701IR-2
Special Gas Detector: Infrared: ButaneCO2: Max 50100mA: IP55
alt
RG701P-2
Special Gas Detector: Pellistor: Max 70100mA: 0-100% LIE: IP55