Air Quality Sensors
G711 Series Oxygen Gas Detector
The G711 series of Gas Detectors are mainly used for industrial purposes. The detectors are composed of dual board and are available in IP55 or ATEX metal enclosure making the detectors dustproof and durable.
The G711 series of Gas Detectors are mainly used for industrial purposes. The detectors are composed of two electronic boards, one that manages the algorithms of calibration and compensation of the sensitive element, while the other is for management of communication to the supervisory body making the sensor highly accurate and performance efficient. The detectors are available in IP55 or ATEX metal enclosure making the detectors dustproof and durable. An additional feature is that the robust sensitive elements of the detector can be replaced in the field to reduce maintenance costs.
Features & Benefits:- Highly accurate and performance efficient
- In IP55 or ATEX metal enclosure
- Dustproof and durable
- Reduce maintenance costs
Others
- Detection Method
- Catalytic Flammable
- Brand
- NOTIFIER
Others
- Detection Method
- Catalytic Flammable
- Brand
- NOTIFIER
- Detection Method : Catalytic Flammable
- Brand : NOTIFIER
Image
SKU
Description
G711H-2-ES3
Gas Detector, Electrochemical Cell, Oxygen, IP55, 50mA, Default, Relay Output Module